(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flow Meter (Acrylic Taper Tube), FC-A Series

Flow Meter (Acrylic Taper Tube), FC-A Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 16,671.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-6075-03
6-6075-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Flow rate Product Detail Type Connection port

₹ 17,062.96

1 Piece(s) 6 Day(s) or more ø 45×216 11B10-03 1000 to 10000mL/min 11-B10 Rc1/2

₹ 16,671.60

1 Piece(s) 5 Day(s) or more ø 50×216 11B30-04 3000 to 30000mL/min 11-B30 Rc3/4

Basic Specifications

  • Operating fluid temperature
    MAX40°C
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)

Product Description

【Product Specifications】
・Model number: FC-A20
・Type: 11B2-03
・Flow rate (L/min): 0.2 - 2
・Temperature of used liquid: MAX 40℃
・Maximum operating pressure: 0.4MPa (G)
・Material: Fitting/PVC (vinyl chloride resin), Packing/NBR (nitrile rubber), Taper tube/transparent PMMA (acrylic), Floot/stainless steel (SUS316), Guide pole/stainless steel (SUS316), Stopper/stainless steel (SUS316)
・Connection port size: Rc1/2
・Size: φ45 x 216mm
・*For only water. *Fixed fitting is not included in the package.

Part Number
6-6075-03
6-6075-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Flow rate Product Detail Type Connection port

₹ 17,062.96

1 Piece(s) 6 Day(s) or more ø 45×216 11B10-03 1000 to 10000mL/min 11-B10 Rc1/2

₹ 16,671.60

1 Piece(s) 5 Day(s) or more ø 50×216 11B30-04 3000 to 30000mL/min 11-B30 Rc3/4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon