Loading...

Rigid Duct Hose N.S.

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 55
    ・Material: Special olefin resin
    ・1 roll (5m)
    ・Inner diameter x outer diameter: φ55 x φ61.8mm
    ・*It is the price of 5m.