Loading...

Gas Hose

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Material: Synthetic rubber (inside), synthetic resin (outside)
    ・Inner diameter x outer diameter: φ9.5 x φ15.5mm
    ・Maximum cut length: 50m
    ・The price is for 1 roll (10m).
    ・*Orders is available by 1 roll unit.

    Gas Hose | AS ONE | MISUMI India