Loading...

Hose For Water Vinyl 15mm 1 Roll (10m)

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material: Soft PVC (vinyl chloride resin)
・Inner diameter x outer diameter: φ15 x φ20mm
・Maximum cut length: 50m
・The price is for 1 roll (10m).
・*Order is available by 1 roll (10m) unit.