Loading...

New Rubber Tube

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Black rubber tube (1kg unit)
・Material: Natural rubber
・Allowable temperature limit: 80℃
・Cold resistant (embrittlement) temperature: -50 to -70℃
・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)
・Inner diameter x outer diameter: φ4 x φ6mm
・1kg equivalent: Approx 71m
・*Price is for 1kg.
・*Sold in kg unit.
・*For number of orders, please use "kg" unit.