Tigon(R) Tube ACFJ00017 φ6.35 x φ9.52mm 1 Roll (15m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ACFJ00017
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ6.35 x φ9.52mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )