Loading...

Tigon(R) Tube ACFJ00006 φ3.18 x φ4.76mm 1 Roll (15m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: ACFJ00006
    ・Material: PVC (vinyl chloride resin)
    ・Maximum operating temperature: 74℃
    ・Embrittlement temperature: -50℃
    ・1 roll 15m
    ・Inner diameter x outer diameter: φ3.18 x φ4.76mm
    ・*Sold by 15m unit.
    ・Standard product size (Units is converted to mm. )