Loading...

Silicon Tube 4 x 9

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Maximum cut length: 100m
    ・Inner diameter x outer diameter: φ4 x φ9mm
    ・*For number of orders, please use "m" unit.
    ・*Display price is the price of 1m.