(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coolant Proof Digital Slide Caliper CD-P15S

Coolant Proof Digital Slide Caliper CD-P15S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: CD-P15S
・Measurement range (mm): 0 - 150
・Minimum display value: 0.01mm
・Display: LCD characters height of 9.0mm
・Measurement accuracy: ±0.02mm
・Protection grade: IP67
・Weight: 168g
・Power supply: SR44 button‐type silver oxide battery x 1 piece (included for test)

 
Part Number
6-5700-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,623.56

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-5700-11 in the Coolant Proof Digital Slide Caliper CD-P15S series.