(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Digital Force Gauge FGP-2

Digital Force Gauge FGP-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      70,884₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: FGP-2
・Displayable range: ±2.000kg (±20.00)
・Display resolution: 0.001kg (0.01)
・*The number inside of the ( ) is the converted value to N.
・Rating capacity (R.C.): ±20.00N (±2.000kg)
・Unit: N, kg (g) (available to indicate upside down)
・Measurement method: General measurement, Plus peak measurement, Minus peak measurement
・Display cycle: 1 time/second, 2 times/second, 3 times/second, 5 times/second, 10 times/second, 20 time/second
・Sampling cycle: 1000 times/second
・Accuracy: ±0.2%R.C. and ±1/2digits (at 23℃)
・Power supply: AC adapter (DC9V/200mA) or built-in nickel hydride battery (Rechargeable)
・Outer dimensions: 75 x 38 x 147mm
・Weight: Approx 450g
・Accessories: 6 types of the adapter for measurement, Hanger, AC adapter, Carrying case, USB cable
・Communication software: communication software (USB supported version) Available to download from the Website for free

 
Part Number
6-4050-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 70,884.08

1 Piece(s) 17 Day(s)

Loading...

  1. 1