(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-383-01 |
6-384-01 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Part Number | Seat size | Amount Of Content |
---|---|---|---|---|---|---|---|---|
₹ 11,435.00 |
1 Pack(s) |
48 Pieces Per Package |
5 Day(s) or more | M210 | 115mm x 210mm | 1 case (210 sheets/box x 48 boxes) | ||
₹ 11,917.00 |
1 Pack(s) |
36 Pieces Per Package |
6 Day(s) or more | L150 | 225 mm × 210 mm | 1 case (150 sheets / box × 36 boxes) |
Part Number |
---|
【Product Specifications】
・Model number: M210
・Material: Pure pulp 100%
・Color: White
・Quantity: 1 case (210 sheets/box x 48 boxes)
・Sheet size: 115mm x 210mm
Part Number |
---|
6-383-01 |
6-384-01 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Part Number | Seat size | Amount Of Content |
---|---|---|---|---|---|---|---|---|
₹ 11,435.00 |
1 Pack(s) |
48 Pieces Per Package |
5 Day(s) or more | M210 | 115mm x 210mm | 1 case (210 sheets/box x 48 boxes) | ||
₹ 11,917.00 |
1 Pack(s) |
36 Pieces Per Package |
6 Day(s) or more | L150 | 225 mm × 210 mm | 1 case (150 sheets / box × 36 boxes) |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy