Loading...

Work Scissors 120DX

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: 120DX
・Overall length (mm): 195
・Hard chrome plating finish

Work Scissors 120DX | AS ONE | MISUMI India