Loading...

Compressor 12-25

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 12-25
    ・Displacement (L/min): 100/120
    ・Tank capacity (L): 25
    ・Power cord length: 2m (2P plug)
    ・Power (50/60Hz): AC100V 10.4/11.4A
    ・Highest pressure: 0.8MPa(0.78kgf/cm2)
    ・Return pressure: 0.6MPa
    ・Noise value: 48dB(A)
    ・Output (50/60Hz): 0.80/0.80kW
    ・Oil volume: 1500mL
    ・Connection port size: PT1/4
    ・Weight: 45.0kg

    Compressor 12-25 | AS ONE | MISUMI India