Silicone Blade Hose #38 φ38.1 x φ50.7mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: #38
・Operating temperature range: -30 to +150℃
・Food Sanitation Act compliance (MHLW Notice No. 85)
・1 roll (10m)
・Regular pressure: 1MPa
・Inner diameter x outer diameter: φ38.1 x φ50.7mm
・Minimum bent radius: 430mm
・*The sales will be 1m units.
・*Display price is the price of 1m.