Silicone Blade Hose #32 φ32.0 x φ43.8mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: #32
・Operating temperature range: -30 to +150℃
・Food Sanitation Act compliance (MHLW Notice No. 85)
・1 roll (10m)
・Regular pressure: 1MPa
・Inner diameter x outer diameter: φ32.0 x φ43.8mm
・Minimum bent radius: 360mm
・*The sales will be 1m units.
・*Display price is the price of 1m.