Silicone Blade Hose #19 φ19.0 x φ28.2mm

Silicone Blade Hose #19 φ19.0 x φ28.2mm

Standard Unit Price:
-
Days to Ship :
18 Day(s)

【Product Specifications】
・Model number: #19
・Operating temperature range: -30 to +150℃
・Food Sanitation Act compliance (MHLW Notice No. 85)
・1 roll (10m)
・Regular pressure: 1MPa
・Inner diameter x outer diameter: φ19.0 x φ28.2mm
・Minimum bent radius: 180mm
・*The sales will be 1m units.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
-

Part Number : 6-1026-07
Days to Ship 18 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)