Loading...

Flow Monitor (For Water) Blue 8720-2005

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Body material: PMP (polymethylpentene)
    ・Blade material: PP (Polypropylene)
    ・Applicable tube diameter: φ6 - 11mm
    ・Used temperature: Up to approx 60℃
    ・Size: 88 x 40 x 15mm
    ・Weight: Approx 15g
    ・Color: Blue