(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
5-5687-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,953.69 |
1 Piece(s) | 6 Day(s) or more |
【Product Specifications】
・Body material: SAN (AS (acrylonitrile, styrene) resin)
・Blade material: PP (Polypropylene)
・Applicable tube diameter: φ6 - 11mm
・Used temperature: Up to approx 30℃
・Size: 88 x 40 x 15mm
・Weight: Approx 15g
・Color: Red
Part Number |
---|
5-5687-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,953.69 |
1 Piece(s) | 6 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.