(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fluorine Resin Two-Way Cock 016.70252

Fluorine Resin Two-Way Cock 016.70252

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5-5369-11

  • Type
    2-way
  • Bore diameter(mm)
    2
  • Outer diameter of hose nipple
    ø 4.5
  • Operating temperature range
    Up to approx. 100°C (Can be sterilized at approx. 135°C)
  • Compatible tube inner diameter
    ø 4mm
  • Product Detail Type
    16.70252
  • Pressure Resistance
    Approx. 100.0 kPa
  • cock internal type
    Straight
  • Materials
    Body/PTFE (tetrafluoroethylene), handle/PP (polypropylene)
Part Number
5-5369-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,828.24

1 Piece(s) 6 Day(s)

Basic Specifications

  • Type
    2-way
  • Bore diameter(mm)
    2
  • Outer diameter of hose nipple
    ø 4.5
  • Operating temperature range
    Up to approx. 100°C (Can be sterilized at approx. 135°C)
  • Compatible tube inner diameter
    ø 4mm
  • Product Detail Type
    16.70252
  • Pressure Resistance
    Approx. 100.0 kPa
  • cock internal type
    Straight
  • Materials
    Body/PTFE (tetrafluoroethylene), handle/PP (polypropylene)

Product Description

【Product Specifications】
・Model number: 016.702.5.2
・Two-way
・Material: Body/PTFE (poly tetrafluoroethylene), Handle/PP (polypropylene)
・Pressure resistance: Approximately 100.0kPa
・Used temperature: Maximum approximately 100℃ (Sterilization is available at approximately 135℃)
・Cock internal part type: Straight
・Hose nipple outer diameter x bore diameter: φ4.5 x 2mm
・Applicable tube inner diameter: φ4mm

Specifications of 5-5369-11

  • Type
    2-way
  • Bore diameter(mm)
    2
  • Outer diameter of hose nipple
    ø 4.5
  • Operating temperature range
    Up to approx. 100°C (Can be sterilized at approx. 135°C)
  • Compatible tube inner diameter
    ø 4mm
  • Product Detail Type
    16.70252
  • Pressure Resistance
    Approx. 100.0 kPa
  • cock internal type
    Straight
  • Materials
    Body/PTFE (tetrafluoroethylene), handle/PP (polypropylene)
Part Number
5-5369-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,828.24

1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1