Loading...

Fluoropolymer Stopcock (Lock Tightening), 016 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 016.1302.6.2
    ・Three-way
    ・Material: Body/PTFE (poly tetrafluoroethylene), Handle, lock cap/PP (polypropylene), O-ring/Viton
    ・Pressure resistance: Approximately 100.0kPa
    ・Used temperature: Maximum approximately 100℃ (Sterilization is available at approximately 135℃)
    ・Cock internal part type: T port
    ・Applicable tube outer diameter x bore diameter: φ6 x 2mm
    ・Size: 70 x 45 x 48mm