Loading...

Flexible Fluorine Hose, E-PD Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Material: Inner layer; Fluorocarbon resin, Outer layer; Special thermoplastic elastomer
    ・Model number: E-PD-2
    ・Allowable temperature limit: -20 to +80℃
    ・Inner diameter x outer diameter: φ2 x φ4mm
    ・1 roll (20m)
    ・Maximum cut length: 100m
    ・Maximum operating pressure (20℃): ≦0.6MPa
    ・Minimum bent radius: φ12mm
    ・Application: Piping for shipping chemicals, food, drink, oil, gasoline, etc.
    ・Fluorocarbon resin used for inner layer conforms to the United States Food and Drug Administration and the Food Sanitation Act Ministry of Health and Welfare Notice No.20.
    ・*Since this product is layered structure, Use fittings to seal hose inside.

    Flexible Fluorine Hose, E-PD Series | AS ONE | MISUMI India