Loading...

Temperature and Humidity Recorder ST-50 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: ST-50A
    ・Measurement range (temperature/humidity): -20 to +80℃/0 - 100%RH
    ・Measuring method: Temperature/semiconducting type, Humidity/polymer electrostatic capacity type
    ・Item to be measured: Temperature (fahrenheit or celsius), relative humidity, dew-point temperature, absolute humidity
    ・Accuracy: Temperature/+/- 1℃, Humidity/+/-3%
    ・Recording method: Cartridge pen (red, blue), fold chart paper (effective recording width 100mm x length 12m)
    ・Power supply: D dry battery x 4 (included for test) or AC adapter (optional)
    ・Size: 300 x 105 x 245mm
    ・Weight: Approx 2.8kg
    ・Accessories: Chart paper x 1 volume, recording pen (red, blue) x 1 volume each