Loading...

Thermo-Hygro Recorder Chart Paper for ST-50 5

Brand :
AS ONE

Caution

    Product Description

    Thermo-Hygro Recorder Chart Paper for ST-50 5 [5 Pieces Per Package]
    This graph paper is designed for use with the ST-50 temperature and humidity meter for automatic data recording.
    [Feature]
    Paper size (Width x Length): 100 mm. x 12 m.
    Package size (Width x Length x Height ): 130 x 125 x 60 mm.
    Weight (g): 400
    [Application]
    It is designed for use with the ST-50 temperature and humidity meter for automatic data recording.

    Thermo-Hygro Recorder Chart Paper for ST-50 5 | AS ONE | MISUMI India