Digital Thermo-Hygrometer CTH-1365, Weight: Approx. 95 g

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CTH-1365
・Measurement range: Temperature/-20 to +50℃, Humidity/5 - 95%RH, Wet-bulb temperature/-21.6 to +49℃, Dew point temperature/-49 to +49℃
・Measurement accuracy: Temperature/+/- 0.6℃ (0 to +50℃), Humidity/+/- 3%RH (25℃) (10 - 90%RH)
・Sampling: 1 time/second
・Power supply: AAA dry cell x 2 (included for test)
・Accessories: External sensor (thermistor)
・Size: 48 x 25 x 178mm
・Weight: Approx 95g