(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Thermocouple (fluoropolymer Mold Type) L-TN4T

Thermocouple (fluoropolymer Mold Type) L-TN4T
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,343₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: L-TN-4-T
・K thermocouple (-200 to +200℃)
・Coating material: Fluorocarbon resin
・Length: 2m
・Thermosensitive part size: φ4.5 x 50mm
・fluoropolymer mold type

 
Part Number
5-1082-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,342.96

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications T thermocouple (-200 to +200°C) Manufacturer Model Number L-TN4T Temperature sensor part size ø 4.5×50mm
Details Fluororesin (R) mold type Coating material Fluoropolymer Lead wire length 2m

Please check the type/dimensions/specifications of the part 5-1082-04 in the Thermocouple (fluoropolymer Mold Type) L-TN4T series.