(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Platinum Resistance Thermometer Class A Three-Wire System (fluoropolymer Mold Type)

Platinum Resistance Thermometer Class A Three-Wire System (fluoropolymer Mold Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: L-TN-4-PT100
・Temperature range: -200 to +200℃
・Sheath size: φ4.5 x 55mm
・Element: Platinum resistance thermometer, Class A three-wire system
・Coating material: fluoropolymer (fluorine resin)
・Length: 2m
・Lead wire terminal part: Crimp terminal
・fluoropolymer mold type

 
Part Number
5-1081-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,622.58

1 Piece(s) 25 Day(s) or more

Loading...

  1. 1