PFA Flexible (Bellows) Tube FA-16-1000 14 x 16 x 1000

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FA-16-1000
・Material: PFA (fluororesin)
・Bent radius: 20R
・Inner diameter x outer diameter: φ14 x φ16mm
・Length: 1000mm