Loading...

PFA Flexible (Bellows) Tube FA-14-500 12 x 14 x 500

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FA-14-500
    ・Material: PFA (fluororesin)
    ・Bent radius: 20R
    ・Inner diameter x outer diameter: φ12 x φ14mm
    ・Length: 500mm

    PFA Flexible (Bellows) Tube FA-14-500 12 x 14 x 500 | AS ONE | MISUMI India