Loading...

PFA Flexible (Bellows) Tube FA-9-1000 8 x 9 x 1000

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FA-9-1000
    ・Material: PFA (fluororesin)
    ・Bent radius: 10R
    ・Inner diameter x outer diameter: φ8 x φ9mm
    ・Length: 1000mm