PFA Flexible (Bellows) Tube FA-10-500 8 x 10 x 500

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FA-10-500
・Material: PFA (fluororesin)
・Bent radius: 10R
・Inner diameter x outer diameter: φ8 x φ10mm
・Length: 500mm