Loading...

PFA Flexible Tube

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FA-7-500
    ・Material: PFA (fluororesin)
    ・Bent radius: 10R
    ・Inner diameter x outer diameter: φ6 x φ7mm
    ・Length: 500mm