Luer Fitting VRFP6 10 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VRFP6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, plug

【Product Specifications】
・Model number: VRFP6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, plug