Luer Fitting VRM406 10 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VRM406
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, taper
・Applicable tube inner diameter: φ4mm

【Product Specifications】
・Model number: VRM406
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, taper
・Applicable tube inner diameter: φ4mm