Loading...

Luer Fitting VRM206 10 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VRM206
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Male, taper
    ・Applicable tube inner diameter: φ2.5mm