(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shipping Box iP-TEC (R)

Shipping Box iP-TEC (R)

You can add up to 6 items to the comparison list.

Loading...

Product Description

·Premier BOX-V19 (Box × 1 pc.)
Outer Dimension: 450 × 350 × 360 mm
Internal Dimensions: 330 × 235 × 250 mm
Materials: Vacuum heat insulating material, XPS, urethane foam
Capacity: 19.4 L
·Standard BOX-X13 (BOX × 1 Pc., Heat Storage Material-36 × 6 Pcs.)
Latent heat storage material
Size: 230 × 162 × 29 mm
Materials: PVC (PVC resin)
Weight: 480 g

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language