Loading...

Diaphragm Micropump Nmp830ktdc 24V

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: NMP830KTDC 24V
    ・Head/valve/diaphragm material: PPS/FFPM/PTFE coat
    ・Power supply: DC24V
    ・Flow rate: 2.6 - 3.1L/min
    ・Achieving vacuum degree: 250 - 350mbar abs
    ・Discharge counterpressure: 1bar g
    ・Size: 63.5 x 54 x 68mm
    ・Weight: 270g
    ・*Materials, specifications, etc. can be customized. Please contact with us.