(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
3-6900-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 23,837.60 |
1 Piece(s) | 17 Day(s) or more |
【Product Specifications】
・Model number: 475313
・Product name: Saw blade HSS 18 teeth
・Size (mm): 1430 x 13 x 0.65
・Weight (kg): 1 box (5 pieces)
・Mantis 120 cutting capabilities: Right angle cutting/round pipe steel φ120mm and square pipe steel □105mm and round bar φ60mm 45° (mild steel), Cutting/round pipe steel φ50mm and square pipe steel □50mm
・Mantis 125 cutting capabilities: Right angle cutting/round pipe steel φ125mm and square pipe steel □100mm and round bar φ60mm (mild steel)
・Motor: Single phase 100V 50/60Hz split-phase starting type output 200W
・Accessories: Band saw blade HSS 1 piece (475312), hexagonal bar spanner (5mm) 1 piece, Mantis 120 only socket wrench (17mm)
Part Number |
---|
3-6900-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 23,837.60 |
1 Piece(s) | 17 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy