(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Band Saw Saw Blade Alloy 14 Teeth【10 Pieces Per Package】

Band Saw Saw Blade Alloy 14 Teeth
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6900-11

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade alloy 14 teeth
  • Model Number
    475302
  • Quantity
    1 Box (Contains 10 Pieces)
  • Product detail type
    Bandsaw Blade Alloy 14 Teeth
Part Number
3-6900-11
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 19,595.00

1 Pack(s)

10 Pieces Per Package

Available 16 Day(s) or more

Basic Specifications

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade alloy 14 teeth
  • Model Number
    475302
  • Quantity
    1 Box (Contains 10 Pieces)
  • Product detail type
    Bandsaw Blade Alloy 14 Teeth

Product Description

【Product Specifications】
・Model number: 475302
・Product name: Saw blade alloy 14 teeth
・Size (mm): 1430 x 13 x 0.65
・Weight (kg): 1 box (10 pieces)
・Mantis 120 cutting capabilities: Right angle cutting/round pipe steel φ120mm and square pipe steel □105mm and round bar φ60mm 45° (mild steel), Cutting/round pipe steel φ50mm and square pipe steel □50mm
・Mantis 125 cutting capabilities: Right angle cutting/round pipe steel φ125mm and square pipe steel □100mm and round bar φ60mm (mild steel)
・Motor: Single phase 100V 50/60Hz split-phase starting type output 200W
・Accessories: Band saw blade HSS 1 piece (475312), hexagonal bar spanner (5mm) 1 piece, Mantis 120 only socket wrench (17mm)

Specifications of 3-6900-11

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade alloy 14 teeth
  • Model Number
    475302
  • Quantity
    1 Box (Contains 10 Pieces)
  • Product detail type
    Bandsaw Blade Alloy 14 Teeth
Part Number
3-6900-11
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 19,595.00

1 Pack(s)

10 Pieces Per Package

Available 16 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1