Loading...

90° Straight Angle Prism Mirror 15 x 15 x 15mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Size (mm): 15 x 15 x 15
    ・Specification: One side of slope AL+SiO coat
    ・Material: BK7
    ・Design wavelength: 587.6nm
    ・Refractive index: 1.51680/nd
    ・Tolerance range
    ・▼Outline: ±0.2mm
    ・▼Angle tolerance: ±3 minutes (3′)
    ・▼Surface accuracy before coating: λ/2
    ・▼Surface quality: MIL60-40
    ・Coat specification
    ・▼Reflective ratio: R> 80% (when 587.6nm)