(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Charging Portable Bar Light 260 x 65 x 65mm BLS

Charging Portable Bar Light 260 x 65 x 65mm BLS

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-6229-02

Part Number
3-6229-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,283.33

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: BLS
・Size (mm): 260 x 65 x 65
・Brightness (MAX): Equivalent to 30W
・Irradiation angle: 120°
・Dimming function: Hi-Mid-Low switching
・Valve: 23LED
・Output: 3.5W
・Lighting hour: 100%/4.5h, 50%/7h, 10%/43h, Strobe/11h, SOS/15h
・Power supply: li-ion 4400mAh
・Weight: 206g
・Accessories: Charger

Specifications of 3-6229-02

Part Number
3-6229-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,283.33

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list