Loading...

Charging Portable Bar Light 380 x 65 x 65mm BL88

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: BL88
    ・Size (mm): 380 x 65 x 65
    ・Brightness (MAX): Equivalent to 50W
    ・Irradiation angle: 120°
    ・Dimming function: Hi-Mid-Low switching
    ・Valve: 39LED
    ・Output: 6W
    ・Lighting hour: 100%/6h, 50%/9.5h, 10%/53h, Strobe/14h, SOS/19h
    ・Power supply: li-ion 8800mAh
    ・Weight: 350g
    ・Accessories: Charger