Test Tube Mixer (touch switch/continuous operation)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ZX3
・Highest rotation speed (rpm): Approx 3000
・Shaking method: Turning
・Orbital diameter: φ4.5mm
・Size: 150 x 130 x 165mm
・Weight: Approx 2.7kg
・Power supply: 100VAC (including AC adapter)
・Power cord length: 1.5m
・Accessories: Standard rubber adapter