Loading...

Check Valve, 5 Pcs. Included, 8714 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 8714-0060
    ・Applicable tube inner diameter: φ6 - 8mm
    ・Branch tube tip outer diameter/diameter x total length: φ6.8/φ8.8 x 72mm
    ・Material: Body/PE (polyethylene), Ball valve/PP (polypropylene)
    ・Used temperature: 0 - 40℃
    ・Quantity: 1 package (5 pcs)

    Check Valve, 5 Pcs. Included, 8714 Series | AS ONE | MISUMI India