(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Automatic Burette 15mL

Automatic Burette 15mL

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6206-03

  • Part Number
    9695-1015
  • Poly Bottle Capacity
    500 mL
  • Materials
    Plastic bottle: PE (polyethylene); burette: borosilicate glass; stopper part: natural rubber
  • Capacity(mL)
    15
  • Product Detail Type
    15 ml
  • Scale(ml)
    0.1
Part Number
3-6206-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,069.42

1 Piece(s) 16 Day(s) or more

Basic Specifications

  • Part Number
    9695-1015
  • Poly Bottle Capacity
    500 mL
  • Materials
    Plastic bottle: PE (polyethylene); burette: borosilicate glass; stopper part: natural rubber
  • Capacity(mL)
    15
  • Product Detail Type
    15 ml
  • Scale(ml)
    0.1

Product Description

【Product Specifications】
・Model number: 9695-1015
・Capacity (mL): 15
・Scale (mL): 0.1
・Material: Polyethylene bottle/PE (polyethylene), Burette/borosilicate glass, Stopper part/natural rubber
・Polyethylene bottle capacity: 1000mL

Specifications of 3-6206-03

  • Part Number
    9695-1015
  • Poly Bottle Capacity
    500 mL
  • Materials
    Plastic bottle: PE (polyethylene); burette: borosilicate glass; stopper part: natural rubber
  • Capacity(mL)
    15
  • Product Detail Type
    15 ml
  • Scale(ml)
    0.1
Part Number
3-6206-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,069.42

1 Piece(s) 16 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1