Loading...

Skeleton Part Box (Frame Black, Small Box: Transparent x 16 Pcs)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SPS-2916
    ・Frame color: Black
    ・Small box specifications: Transparent x 16 pieces
    ・Weight (g): 1040
    ・Frame size: 290 x 50 x 268mm
    ・Small box size: 90 x 68 x 55mm

    Skeleton Part Box (Frame Black, Small Box: Transparent x 16 Pcs) | AS ONE | MISUMI India