(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Micromanometer 0 - 25kpa

Micromanometer 0 - 25kpa
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AT3/8x75x25kPa
・Pressure range (kPa): 0 - 25
・Minimum scale (kPa): 0.5
・Accuracy grade: ±1 scale
・Case shape: A
・Connection size: G3/8B
・Material: Volume, chamber/yellow copper, Metal case/SPC (cold-rolled steel plate)
・Main unit size: φ75mm
・Weight: 700g

 
Part Number
3-6085-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,521.76

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. AT3/8 × 75 × 25 kPa Weight 700g Product Detail Type 0-25kPa
Materials Stock/Chamber/Brass, metal case/SPC (cold-rolled steel plate) Measured fluid Gases Part Number AT3/8 × 75 × 25 kPa
Connector size G3/8B Main Body Size ø 75mm Accuracy grade ±1 scale
Pressure Range (kPa) 0 to 25 Minimum scale (kPa) 0.5 Case type A