Round Clamp Small

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: Small
・Tightening range: φ15 - 35mm
・Rod diameter x total length: φ10 x 140mm
・Material: Aluminum alloy (tip vinyl coating)