(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Platinum thermometer PT Thermo sensor PTP series

Platinum thermometer PT Thermo sensor PTP series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PTP-150
・Specification: Standard sensor (φ3.2 x 150)
・Measurement range (℃): -99.99 - 400
・Resolution: -99.99 - 199.99℃/0.01℃, 200.0 - 850.0℃/0.1℃
・Sensor: Pt100 (class A) 4 wire system
・Sensor measuring temperature accuracy: +/- (0.15 + 0.002 x |t|) ℃
・Waterproof performance: JIS CO920-2003 protection grade 7

 
Part Number
3-5954-11
3-5954-12
3-5954-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Product detail type Measurement Range (°C)

₹ 15,465.75

1 Piece(s) 8 Day(s) or more Standard sensor (⌀3.2 × 150)PTP-150PTP-150Standard sensor for Pity Thermo (⌀3.2 × 150)-99.99 to 400

₹ 37,851.67

1 Piece(s) 19 Day(s) or more High temperature sensor (⌀4.8 × 400)PTP-HT400PTP-HT400High temperature sensor for Pity Thermo (⌀4.8 × 400)0 to 750

₹ 47,219.40

1 Piece(s) 17 Day(s) or more High temperature sensor (⌀4.8 × 1000)PTP-HT1000PTP-HT1000High temperature sensor for Pity Thermo (⌀4.8 × 1000)0 to 750

Loading...

  1. 1

Basic Information

Sensor Pt100 (class A) 4-wire system Waterproof performance JIS CO920-2003 Protection class 7 Sensor measurement temperature accuracy ± (0.15+0.002 × |t|)°C
X
whatsapp-qr whatsapp-icon