Loading...

Micro Gauge Set (2 Point Bore Gauge) Measurement Range: 0.95 - 2.45mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SMG010M
    ・Measurement range (mm): 0.95 - 2.45
    ・Linearity: Diameter 1.0 - 1.5/maximum 2% of measuring distance and the minimum 0.001mm, Diameter 1.5 - 6/maximum 1% of measuring distance and the minimum 0.001mm
    ・Repeatability accuracy: 0.001mm
    ・Display unit: 0.01・0.001・0.0005mm
    ・Data output: RS232/USB
    ・Power supply: Silver oxide battery SR44 x 2 pieces (included for test)
    ・Drip-proof: IP65
    ・Accessories: Measurement head, through hole stopper for deep hole, setting ring (UKAS inspection certificate)

    Micro Gauge Set (2 Point Bore Gauge) Measurement Range: 0.95 - 2.45mm | AS ONE | MISUMI India