Fluorine Resin Coated Thermometer -80 Alcohol (With Test Results Document)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: JC-2213C
・Type: Alcohol (with test results document)
・Measurement range (℃): -30 to +50
・Minimum scale: 1℃
・Length: 300mm